IESNA:LM-63-2002
[TEST]P955473
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-930-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26371
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4113.4 3861.9 3643.8 3385.6 3127.5 2967.6 2911 2919.3 2967.6 3029.3
3317.4 4211.7 5663.8 7119.3 8591.5 9718.9 10714.8 11497.5 12298.6 12813.2
12851.5 12213.6 9364.2 8158.5 6787.9 4613 2857.7 2258.2 1517.1 799.4
399.7 303.1 193.2 113.2 45 0 0
4113.4 3896.9 3678.7 3422.3 3160.8 2999.3 2939.3 2934.3 2976 3032.6
3254.1 4030.1 5425.7 7061.1 8473.3 9647.3 10681.5 11575.8 12325.2 12919.7
13053 12526.7 9773.9 8365 7059.4 4907.8 3042.6 2343.1 1568.8 839.3
466.3 366.4 249.8 163.2 106.6 25 0
4113.4 3891.9 3687.1 3443.9 3189.1 3030.9 2964.3 2951 2977.6 3029.3
3174.1 3743.7 4939.4 6499.8 8013.6 9362.6 10584.9 11630.8 12546.7 13309.4
13589.2 13357.7 12486.7 9817.2 8233.5 6075.2 3812 2744.5 1996.7 1167.4
786 649.5 567.9 473 324.7 56.6 0
4113.4 3915.2 3718.7 3507.2 3279.1 3109.2 3034.3 3004.3 3014.3 3054.2
3125.9 3422.3 4215 5497.3 7022.8 8546.5 10047 11480.9 12763.2 13690.8
14253.7 14330.3 13913.9 13191.2 12008.8 9977.1 8146.9 6255 4193.3 1941.8
985.9 649.5 491.3 324.7 128.2 0 0
4113.4 3923.6 3758.7 3580.5 3395.6 3254.1 3169.1 3135.8 3130.8 3162.5
3215.8 3325.7 3678.7 4473.1 5697.1 7149.3 8773 10446.7 12108.7 13505.9
14523.5 15073 15094.7 14693.3 14148.8 13404.4 12363.5 10569.9 7863.8 4749.6
2028.4 706.1 294.8 164.9 64.9 5 0
4113.4 3956.9 3810.3 3687.1 3553.8 3447.3 3389 3362.3 3359 3384
3432.3 3502.2 3648.8 3975.2 4639.6 5665.5 7007.8 8539.9 10141.9 11730.7
13242.8 14523.5 15494.4 15885.7 15924 15905.7 15925.7 15476 13401 9525.8
5312.4 1788.6 454.6 168.2 41.6 3.3 0
4113.4 3990.2 3878.6 3798.6 3735.4 3693.7 3685.4 3700.4 3730.4 3770.3
3830.3 3913.6 4021.8 4201.7 4501.4 5014.4 5812.1 6884.5 8093.6 9392.5
10804.8 12265.3 13687.5 14973.1 16108.9 17039.8 18014 18986.6 18968.3 15989
9928.8 4205 1095.8 309.8 93.3 6.7 0
4113.4 4035.1 3968.5 3930.2 3925.2 3948.5 3996.8 4080.1 4160 4256.6
4386.5 4518.1 4649.6 4827.8 5061 5422.4 5981.9 6768 7688.9 8776.4
10015.4 11254.4 12545 13774.1 15359.5 16991.5 18973.3 20836.8 21772.7 20653.6
16283.7 8881.3 2488 529.6 113.2 8.3 0
4113.4 4085.1 4061.8 4085.1 4133.4 4213.3 4314.9 4434.8 4548.1 4674.6
4812.8 4952.7 5100.9 5297.5 5555.6 5930.3 6449.9 7174.3 8075.3 9119.4
10380.1 11722.4 13217.8 14844.9 16608.5 18568.6 20636.9 22583.7 23586.3 22588.7
17779.2 8191.8 1740.3 451.3 93.3 8.3 0
4113.4 4083.4 4076.8 4106.7 4165 4258.3 4374.9 4488.1 4619.7 4741.2
4877.8 5011 5164.2 5347.4 5612.2 5993.6 6524.8 7250.9 8170.2 9297.6
10576.6 11978.8 13507.6 15204.6 17013.2 19003.2 21078.3 22933.5 23761.1 22325.6
16760 6821.2 1323.9 351.4 69.9 6.7 0
4113.4 4116.7 4143.4 4235 4346.5 4498.1 4681.3 4864.5 5046 5229.2
5407.4 5598.9 5803.7 6080.2 6483.2 6999.4 7632.3 8438.3 9404.2 10486.7
11642.4 12841.5 14137.1 15361.1 16483.6 17434.5 18170.6 18395.4 17576 15023.1
9639 2829.4 514.6 158.2 40 13.3 0
4113.4 4131.7 4181.7 4281.6 4424.8 4604.7 4802.9 5011 5215.9 5402.4
5583.9 5760.4 5948.6 6178.4 6453.2 6826.2 7322.5 7927 8604.8 9305.9
10015.4 10729.8 11422.6 11970.5 12256.9 12260.3 11998.8 11405.9 10186.9 8461.6
5490.6 1843.5 411.3 134.9 51.6 20 0
4113.4 4135 4196.7 4296.6 4444.8 4613 4791.2 4962.7 5107.6 5217.5
5280.8 5320.8 5334.1 5354.1 5394 5459 5632.2 6000.2 6466.5 6922.8
7220.9 7357.5 7330.8 6959.5 6143.5 5064.3 3866.9 2534.7 1475.5 796
426.3 188.2 78.3 31.6 11.7 1.7 0
4113.4 4145 4181.7 4251.6 4303.2 4331.6 4334.9 4268.3 4146.7 3938.5
3645.4 3279.1 2862.7 2443.1 2038.4 1660.3 1322.3 1094.1 1014.2 1004.2
1014.2 1007.5 905.9 717.8 512.9 343.1 228.2 173.2 143.2 116.6
89.9 56.6 23.3 10 3.3 0 0
4113.4 4146.7 4138.4 4081.8 3960.2 3775.3 3523.9 3160.8 2686.2 2135
1620.4 1199 894.3 732.8 674.5 662.8 654.5 644.5 627.8 609.5
581.2 519.6 428 333.1 256.5 203.2 161.5 126.6 98.3 73.3
48.3 23.3 10 3.3 0 0 0
4113.4 4123.4 4035.1 3822 3500.6 3082.6 2513 1888.5 1355.6 984.2
787.7 702.8 651.1 607.9 569.5 537.9 521.3 502.9 486.3 469.6
443 396.4 336.4 273.1 214.8 171.5 138.2 106.6 79.9 55
28.3 13.3 5 0 0 0 0
4113.4 4093.4 3890.2 3533.9 3037.6 2421.4 1712 1170.7 874.3 772.7
722.8 676.1 617.8 547.9 476.3 416.3 371.4 351.4 364.7 384.7
384.7 361.4 319.7 266.5 209.8 166.5 129.9 101.6 74.9 50
31.6 13.3 5 0 0 0 0
4113.4 4081.8 3780.3 3274.1 2597.9 1798.6 1174.1 871 791 747.7
702.8 639.5 564.6 484.6 408 343.1 289.8 263.1 251.5 248.1
249.8 249.8 243.1 221.5 194.8 166.5 139.9 111.6 89.9 71.6
53.3 31.6 6.7 0 0 0 0
4113.4 4076.8 3690.4 3090.9 2288.2 1467.2 964.2 821 776.1 734.4
677.8 604.5 524.6 443 373 314.8 278.1 258.1 244.8 233.1
221.5 211.5 203.2 193.2 179.9 161.5 138.2 116.6 99.9 81.6
60 36.6 6.7 0 0 0 0
4113.4 4056.8 3608.8 2926 2046.7 1252.3 877.6 806 767.7 719.4
657.8 589.5 516.3 436.3 366.4 314.8 283.1 266.5 254.8 244.8
231.5 221.5 209.8 198.2 183.2 158.2 126.6 108.2 89.9 71.6
50 23.3 3.3 0 0 0 0
4113.4 4055.1 3583.8 2864.4 1948.5 1172.4 851 799.4 764.4 712.8
649.5 586.2 517.9 443 371.4 316.4 286.4 269.8 256.5 246.5
236.5 224.8 211.5 196.5 174.9 141.6 103.3 86.6 69.9 51.6
33.3 11.7 0 0 0 0 0
4113.4 4058.4 3568.8 2839.4 1906.8 1147.4 851 797.7 761.1 711.1
646.2 582.9 517.9 441.3 369.7 314.8 286.4 269.8 258.1 248.1
238.1 224.8 211.5 196.5 173.2 136.6 99.9 84.9 66.6 50
30 10 0 0 0 0 0
